Publish your products
Telescopic arena section Automatically folding backrest
Telescopic arena section Automatically folding backrest
Telescopic arena section Automatically folding backrest
Telescopic arena section Automatically folding backrest
Telescopic arena section Automatically folding backrest

    Telescopic arena section Automatically folding backrest

    Alfing offers a wide range of telescopic grandstands for various applications. The automatically folding telescopic grandstand can easily be retracted against the wall to free up space when not in use. Sports halls, concert venues, and lecture halls are three examples where it is ideally suited. Each installation is always customized to suit the specific project and can be equipped with either benches or seats in different designs.

    The telescopic system features a robust steel construction and is manufactured in Småland, ensuring high strength and stability. The structure consists of welded modules connected with through bolts.

    Our telescopic grandstands comply with the requirements of EN 13200-5 and 2006/42/EC.

    Specification
    • Steel Telescopic Grandstand

      The frame is manufactured from a durable load-bearing tubular steel construction that ensures excellent stability.
      Sections and height are customized according to requirements. The entire grandstand is operated electrically using dual hand controls.

      Flooring

      We recommend flooring in non-slip linoleum. Naturally, there is also room for customer-specific preferences.

      Seating

      The seat used for our automatic telescopic grandstand is the well-adapted Stadium Comfort.

      Side Railings

      Each grandstand section is equipped with side railings.

      Optional Features

      • Front railing
      • Various types of handrails for aisles
      • Different types of gates
      • Side curtains
      • Step lighting
    Technical specification
    • Unique ref.telescopic-arena-section
    • TypeObject (single object)
    • Date of publishing2022-11-09
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryPlywood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySports & Recreation - Stadium Seating
    • IFC classificationObject
    • Uniclass 2015 CodeAc_40_65_05
    • Uniclass 2015 DescriptionAudience seating
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    • OmniClass Number23-21 29 23 11
    • OmniClass TitleFixed Stadium Seating

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit