Publish your products
PD51 Pad-Style Snow Guard

PD51 Pad-Style Snow Guard

The PD51 is a specialized retrofit pad-style snow guard considered the preferred choice for tile roofing, accommodating both new and existing Slate and a wide range of Tile profiles. This model features a tall, high-profile head and an extended strap designed to hook directly over the top of the tile. Available in Copper and Galvanized Steel, the PD51 is customizable for strap length and hook height to ensure perfect fit and maximum snow retention performance.

Roof Types

  • Natural Slate & Shake
  • Tile
  • Synthetic Slate & Shake

Available Materials

  • Copper (CU)
  • Galvanized Steel (GAL)

Finishes

  • Powder Coating (additional charge) using RAL Tiger Drylac® Exterior Colors

Building Types

Automotive Facilities, Convention Centers, Courthouse, Dining cafeteria fast food, Dining Bar Lounge or Leisure, Dining Family, Dormitory, Exercise center, Fire Station, Gymnasium, Hospital or Health Care, Hotel, Library, Manufacturing, Motel, Motion Picture Theater, Multi family, Museum, Office, Parking Garage, Penitentiary, Performing Arts Theater, Police Station, Posts office, Religious Building, Retail, School or University, Single family, Sports Arena, Town Hall, Transportation, Warehouse, Workshop

    For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

    Technical specification
    • Unique ref.PD51_Pad_Style_Snow_Guard_With_Hook
    • Product familySnow Guards
    • Product groupPad-Style Snow Guards
    • TypeObject (single object)
    • Date of publishing2022-02-10
    • Edition number1
    • Height (inches)2.93
    • Width (inches)1.25
    Related
    • Material mainCopper
    • Material secondaryGalvanized steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodeSs_25_16_05
    • Uniclass 2015 DescriptionAvalanche and snow barrier systems
    • CSI MasterFormat 2014 Code07 72 53
    • CSI MasterFormat 2014 TitleSnow Guards
    • OmniClass Number23-13 41 21
    • OmniClass TitleRoof Snow Guards

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit