Publish your products
Geotextile N1
Geotextile N1
Geotextile N1
Geotextile N1
    Altech
    Archived

    Geotextile N1

    Altech Geotextile, nonwoven fabric. Classified according to NorGeoSpec 2012. The geotextile is mainly used for it's properties such as separation and filtration.
    Specification
    • Class: N1 Material: Polypropylene (PP) Dimensions: 2 x 160 m 5 x 160 m Class: N1, infiltration Dimension: 1,25 x 30 m
    Technical specification
    • Unique ref.Geotextil_N1
    • Product familyGeotextile
    • Product groupNonwoven
    • TypeBuilding Material
    • Date of publishing2016-11-15
    • Edition number1
    Related
    • Material mainPolypropylene
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • IFC classificationStructural Member
    • UNSPSC nameFilter membranes
    • UNSPSC code40161507
    • Uniclass 2015 CodePr_15_57_30
    • Uniclass 2015 DescriptionGeomembranes
    • OmniClass Number23-11 15 11 15
    • OmniClass TitleSheeting Geomembranes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit