Publish your products
Hospital basin and basin package
Hospital basin and basin package
    Alterna

    Hospital basin and basin package

    This product is only available for the Swedish market.

    Alterna Hospital washbasin in 2 sizes, 500 and 600 mm. Loose wash basin without overflow and mixer, for bolt assembly. Bolts are not included. The washbasin is also delivered as a complete washbasin package with pre-assembled FM Mattsson 9000E-II mixer, valve, brackets/bolt, water trap, plumbing screw and plug.

    Specification
    • This product is only available for the Swedish market. Measurements washbasin: 500: 500 (W) x 350 (D) x 165 (H) mm 600: 600 (W) x 450 (D) x 165 (H) mm
    Technical specification
    • Unique ref.Sjukhustvattstall
    • Product familySanitet
    • Product groupTvättställ
    • TypeAssembly (multiple objects)
    • Date of publishing2022-11-11
    • Edition number1
    • Height (mm)145
    • Width (mm)480
    • Depth (mm)375
    Related
    • Material mainCeramics
    • Material secondaryBrass
    • Designed inSweden
    • Manufactured inTürkiye
    • Weight Net (Kg)9.57
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationFurnishing Element
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96_95
    • Uniclass 2015 DescriptionWall-hung hand rinse basins
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit