Publish your products
Ariella Mirror tall cabinet
Ariella Mirror tall cabinet
Ariella Mirror tall cabinet
Ariella Mirror tall cabinet
Ariella Mirror tall cabinet
Ariella Mirror tall cabinet
    Alterna

    Ariella Mirror tall cabinet

    This product is only available for the Swedish market.

    Alterna Ariella tall cabinets, with mirrors on the outside and storing on the inside. For wall hanging. Exterior is available in 5 colors: white high gloss, white matte, light grey matte, black matte and sandy grey. Interior of all cabinets is grey. To be combined with all the Alterna furnitures.

    Height: 1 636 mm

    Depth: 100 mm

    Specification
    • This product is only available for the Swedish market. Colors: white high gloss, white matte, light grey matte, black matte and sandy grey Width: 332 mm Height: 1 636 mm Depth: 100 mm
    Technical specification
    • Unique ref.Ariellaspegelhogskap
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2022-09-08
    • Edition number1
    Related
    • Material mainMDF
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationFurnishing Element
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit