Publish your products
Altro Ollero Rubber Flooring Tile
Altro

Altro Ollero Rubber Flooring Tile

Recycled rubber tile flooring for commercial spaces

Altro Ollero is a versatile, durable and eco-friendly rubber flooring solution designed to provide the look of more traditional commercial surfaces such as carpet, stone and even cork. Available in a range of colors with a mixture of solid, speckled, neutral and vibrant tones, these tiles are guaranteed not to curl, harden or crack over time. Their integrated impact and sound absorption properties can help reduce fatigue and excess noise in high traffic areas.

With no need for additional finishes or wax, Altro Ollero is easy to clean and maintain without the use of harsh chemicals, making it a cost efficient option for retail, education and recreational areas. These precision water-jet cut tiles are easy to install and come in a square-edge glue-down format or an adhesive-free interlocking format with four different thickness options.

Get in contact with Altro

Specification
  • Type of product: Tile

    Slip resistance: .85 dry | 1.01 wet

    Thickness: 4mm, 8mm, 10mm, 12mm

    Dimensions: 38”x38" square tiles | 37x37" interlocking tiles

    Warranty: 10 years

    Weight: Varies based on color saturation and thickness

Technical specification
  • Unique ref.Altro-Ollero
  • Product familyFloors
  • Product groupTile + Plank
  • TypeObject (single object)
  • Date of publishing2022-07-14
  • Edition number1
Related
  • Material mainRubber
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Other
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_20
  • Uniclass 2015 DescriptionFlooring and decking systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 11
  • OmniClass TitleFlooring Specialties and Accessories
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States