Publish your products
Americas // ALUCOBOND® PLUS EasyFix

Americas // ALUCOBOND® PLUS EasyFix

3.2 out of 5 stars3.2(5 reviews)

Utilizing an innovative design for the attachment of ALUCOBOND PLUS panels, ALUCOBOND EasyFix offers simplicity and efficiency in meeting tight construction schedules. Trend-forward color options along with customizable panel layouts, widths and lengths allow for freedom in design. ALUCOBOND’s 50-year history of proven performance provides the architectural community:

  • Long-term value
  • Best-in-class durability
  • Confidence in fire safety standards set by the International Building Code (IBC)
  • 100% recyclable material
  • LEED contribution
  • Zero VOC’s on-site
  • Available in all ALUCOBOND PLUS Colors and Finishes

ALUCOBOND EasyFix is a simple installation method utilizing an innovative design for attachment of ALUCOBOND PLUS panels. The design provides an aesthetic solution similar to traditional ACM systems, combining 2 types of folds.

ALUCOBOND EasyFix must be installed with ALUCOBOND PLUS 4mm aluminum composite material and ALUCOBOND EasyFix clips or rails. Using the available attachment system, simply insert the panels with short clips or with a continuous rail.

Technical specification
  • Unique ref.alucobond-plus-easyfix
  • Product familyMetal Wall Panels
  • Product groupACM Panels, EasyFix Attachment System
  • TypeAssembly (multiple objects)
  • Date of publishing2022-06-24
  • Edition number1
  • Height (inches)96
  • Width (inches)36
  • Depth (inches)1.12
Related
  • Material mainAluminium
  • Manufactured inUnited States
  • Weight Net (Lbs)1.7
Classification
  • BIMobject CategoryWalls - Cladding
  • CSI MasterFormat 2014 Code07 42 13
  • CSI MasterFormat 2014 TitleMetal Wall Panels
  • OmniClass Number23-13 37 13
  • OmniClass TitleExterior Wall Cladding

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States