Publish your products
Sliding SUPREME S650 Series
Sliding SUPREME S650 Series
Sliding SUPREME S650 Series
Sliding SUPREME S650 Series
Sliding SUPREME S650 Series
Sliding SUPREME S650 Series
Sliding SUPREME S650 Series
Sliding SUPREME S650 Series
Sliding SUPREME S650 Series
    Alumil
    Archived

    Sliding SUPREME S650 Series

    The elegant design and the superiority of the electric motion make it the perfect solution for constructions that require wide spans, perfect functionality and comfort, without restricting the view to residents. The innovative design of the profiles of S650 electric version in combination with the concealed mechanism ensures the smooth motion of the system with emphasis on safety and functionality.




    Specification
      • Remote controlled electric motion for ease of use. 
      • Central control motion sensor, locking, fire and trapped through cache circuit board (PCB) for maximum security.
      • Narrow interlocking profile with only 25 mm visible aluminum face width.
      • Available low threshold of 45 mm total visible aluminum face width.
      • Operates in cases of blackout thanks to a battery included in the mechanism and to a handle for manual operation (optional).
      • Double sash parallel sliding typologies and combinations with fixed windows. 
      • Double row of polyamides 20 mm, 18 mm width in the frame and 18 mm, 14.8 mm width polyamides in the sash profile.
      • Perimetrical sealing of the frames with double row of brushes.
      • Easy installation / removal of the sash in case of maintenance or replacement.


    Technical specification
    • Unique ref.Supreme_S60_Series
    • Product familySUPREME
    • Product groupSliding
    • TypeAssembly (multiple objects)
    • Date of publishing2018-05-14
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inGreece
    • Manufactured inGreece
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • UNSPSC nameGlass doors
    • UNSPSC code30171501
    • Uniclass 2015 CodePr_30_59_24_80
    • Uniclass 2015 DescriptionSliding door and partition sets
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
    • OmniClass Number23-17 11 13 19
    • OmniClass TitleSliding Metal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit