Publish your products
MB-60 Window System
Aluprof

MB-60 Window System

MB-60 is a modern aluminium system intended for realizations of exterior architectural building elements requiring thermal and acoustic insulation, such as: various types of windows, doors, vestibules, display windows or spatial structures.

The system profiles have a three-chamber structure. The structural depth of the window sections is equal to 60 mm (frames) and 69 mm (casements), and for doors 60 mm and 60 mm, respectively. Such assumed depths of casement and frame sections give the effect of one surface from the exterior side after closing - in the case of the window, and the facing effect to the surfaces of casement and the frames - in the case of doors. Shape of the profiles allows achieving slender and resistant window and door structures.

There exists a possibility to bend profiles, such as frames, casements and lacings what allows achieving various types of arches and arch structures.

The MB-60 system serves as a base for solutions with an improved thermal insulation: MB-60HI, MB-60US HI, MB-60E HI, MB-60EF HI.

Specification
  • The MB-60 system is characterised by a low value of the overall heat-transfer coefficient U, thanks to application of the thermal breaks and gaskets. This system profiles meet the thermal requirements for the material group 2.1 in the case of windows, and 2.2 in the case of doors according to DIN 4108. In the systems, there are profiled "omega"-shaped thermal breaks applied of the width equal to 24 mm (windows) and 14 mm (doors) made from polyamide reinforced with fibreglass. Shape of the breaks increases the rigidity of profiles as compared to flat breaks, and also facilitates section drainage, ensuring the appropriate thermal insulation in all atmospheric conditions at the same time. The threshold made of HPVC and the EPDM gaskets guarantee good thermal insulation of the door leaves as well as air and water tightness.

Technical specification
  • Unique ref.MB-60_window_system
  • Product familyWindows & Doors
  • Product groupMB-60 windows
  • TypeObject (single object)
  • Date of publishing2022-01-07
  • Edition number1
  • Depth (mm)60
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Double Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Asia Europe North America Africa
Azerbaijan
Austria
Canada
Kenya
Georgia
Belarus
Haiti
Iran
Belgium
United States
Kuwait
Bosnia and Herzegovina
Qatar
Croatia
Saudi Arabia
Czech Republic
Türkiye
Denmark
United Arab Emirates
Estonia
Finland
France
Germany
Hungary
Iceland
Ireland
Italy
Latvia
Lithuania
Moldova
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit