Publish your products
Imperial Cantilever Canopy 12"

Imperial Cantilever Canopy 12"

Imperial Cantilever Canopies are designed to elegantly cover building entryways without any visible supports, providing a "floating" stylization. This sophisticated canopy offers protection from the elements while enhancing curb appeal. Expertly crafted and durable, the Imperial is a stylish and functional addition to any entrance, ensuring a welcoming experience for visitors and occupants alike.

Sizes: Ranging from 2' 6"-10' projection and 4-100'+ long. Lengths upwards of 1000'+ with splices.

Structure: Pre-fabricated, powder coated Aluminum components.

Gutters / Fascia: Extruded Aluminum, 6", 8", or 12" fascia with 4" gutter.

Standard Roof System:

  • 8" Aluminum Roll Formed Flat Panel with Extruded Aluminum Gutters.

Optional Roof System:

  • 6" Aluminum Extruded Flat Panel, with Extruded Aluminum Gutters.
  • 24" Aluminum "W" Panel with Extruded Aluminum Gutters.
  • 10" Aluminum Roll Formed "V" panel.
  • 1.5" square Aluminum Extruded Lattice.

Supports: "Hidden" Cantilever Mounts

Add-On Accessories: Crown Molding, Downspout Kit

Specification
  • Americana Outdoors is a trusted manufacturer of outdoor structures and shade solutions for commercial, municipal, and residential applications. With decades of experience, they specialize in high-quality aluminum canopies, walkway covers, sun shelters, and custom shade structures designed to enhance outdoor environments with durability and style.

    Their portfolio includes metal awnings, bus shelters, covered walkways, and pergola structures, all engineered for long-lasting performance and aesthetic appeal. Whether it's park shelters, recreation area covers, or school walkway covers, Americana delivers dependable solutions that meet ADA compliance and local building code requirements.

    From concept to completion, Americana provides design-build services, custom fabrication, and structural engineering support to meet project-specific needs. Their powder-coated finishes, maintenance-free materials, and weather-resistant coatings ensure lasting beauty and performance in any climate.

    Americana's products are ideal for public spaces, educational facilities, transit centers, and athletic complexes, offering reliable protection from the elements while promoting comfort and safety. Backed by expert craftsmanship and a commitment to service, Americana is a leader in architectural shade systems across the U.S.

Technical specification
  • Unique ref.imperialcantilevercanopy12
  • Product familyAmericana Outdoors Inc
  • Product groupCanopies
  • TypeShowcase (model)
  • Date of publishing2024-09-04
  • Edition number1
Related
  • Material mainPowder coated steel
  • Material secondaryExtruded Aluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Shading Systems
  • Uniclass 2015 CodePr_20_65_78
  • Uniclass 2015 DescriptionShelter structures
  • OmniClass Number23-19 29 13
  • OmniClass TitleCovers and Shelters

Region availability

North America
United States