WaveTrax, the Amphenol Network Solutions fiber raceway system, is an end-to-end solution designed to help engineers deliver reliable fiber optic network
performance. When it’s time to add more fiber cable to support user demand,
an optical fiber raceway that’s easy to modify and scale makes retrofitting easy and less expensive.
Straight Sections
WaveTrax Horizontal Trough comes in standard six-foot lengths, available in 2”, 4”, 6”, 12”, and 24” widths.
The trough can easily be cut to fit your network’s specific application. Trough may be ordered in multiples of two.
Matching trough covers (up to 12” in width) protect the cable in the trough and snap on for simple installation.
WAVETRAX TROUGH COVER
The WaveTrax Trough Cover snaps onto WaveTrax trough. The trough cover protects the fiber in your horizontal cable raceway and snaps on for simple installation.
The snap-together WaveTrax raceway system from Amphenol Network Solutions reduces time spent on installations and retrofits.
FEATURES
• Available in 2", 4", 6" and 12"
• Standard color is yellow
• UL 94V-0 plastic
• NEBS certified
WAVETRAX TROUGH WITH SPOOLS
WaveTrax 12" x 4" trough, storage with spools.
Product #:
027-2000-12SLK
Fiber Jumper Capacity
| 027-2000-12SLK & 027-2000-12410-S | Full | 75% | |||||||||||||||
| 3MM Fiber | 598 | 418 | |||||||||||||||
| 2MM Fiber | 1341 | 938 | |||||||||||||||
| 1.6MM Fiber | 2082 | 1457 | |||||||||||||||
| Fiber Counts shown are 1/2 the total capacity to allow for fiber loop (fiber in and out)
WAVETRAX® TROUGH WaveTrax® two-inch Horizontal Trough comes in standard six-foot lengths. The trough can easily be cut to fit your network's specific application. Troughs are ordered in multiples of two. Product #: 027-2000-4206 Overview Two-inch WaveTrax Horizontal Trough comes in standard six-foot lengths. The trough can easily be cut to fit your network's specific application. As a general rule, support the fiber trough every three to five feet with a bracket either at a coupler or anywhere along the trough with the trough support clamp. The snap-together WaveTrax raceway system from Amphenol Network Solutions reduces time spent on installations and retrofits. |
Region availability
| North America |
|---|
United States |