Publish your products
Studio Series - Equal Lite Single Hung Window
Studio Series - Equal Lite Single Hung Window

    Studio Series - Equal Lite Single Hung Window

    The Studio Series combines energy efficiency, sturdy design, great looks and features into a solid industry proven performer.With clean lines, a 3 inch frame, and energy saving Co ̄ zE glass standard, this window is ideal to ensure that your customers have the most effective and durable windows possible.

    Among its many options, the Studio series offers five of the most popular colors available in vinyl windows: White, Almond, Taupe (solid color extrusion on both interior and exterior), Bronze and Black (capstock exterior with white interior), and Black on Black (capstock exterior and interior). There are additional paint options as well.

    Studio Series Single Hung Window:

    • Standard side load single hung
    • Integral finger pulls on the top and bottom of the sash
    • Block and tackle balance system
    • Equal sight line option available
    • Available integral stucco key
    • Window Opening Control Device (WOCD) for safety purposes
    • Available with retrofit flush fin


    Technical specification
    • Unique ref.studio-eq-single-hung
    • Product familyWindows
    • Product groupStudio Series
    • TypeObject (single object)
    • Date of publishing2020-02-07
    • Edition number1
    Related
    • Material mainVinyl
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Opening Slide
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit