Unique ref.: | amx-00021-4 |
---|---|
Brand: | AMX |
Product family: | Electrical |
Product group: | General Purpose Controls |
Date of publishing: | 2012-05-01 |
Edition number: | 1 |
Type: | Object (single object) |
OVERVIEW
The MET-6N Metreau 6-Button Keypad with Navigation features source control, a navigation wheel that adjusts levels and provides up, down, left, right and select button options, as well as an LED bar for visual level feedback. The MET-6N can be used as an individual keypad or with the MET-7 and MET-13 keypads.
COMMON APPLICATION
This keypad offers cost-effective control for bedrooms, meeting rooms, hotels and applications requiring control of up to 6 devices.
FEATURES
NOTE: Keypad wallplates not included. See Recommended Accessories below to order.
Keywords: Harman
Product url: | http://www.amx.com/products/MET-6N.asp |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ie/amx/product/amx-00021-4
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electrical - Controls |
---|---|
IFC classification: | Electric Distribution |
Name | Value |
---|---|
Power | 2.0 Btu/Hr |
Name | Value |
---|---|
Operating Temperature | 0 deg C to 40 deg C |
Weight | 2.4 oz |
Overall Dimensions | 4" x 1-6/8" x 1" |
Operating Humidity | 5% to 85% |
Constant Current Requirement | 75 mA @ 12 VDC |
BIMobject®