This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Precis DSP Fixed Matrix Switchers Stereo Audio with RCA Digital Volume Control and Digital Signal Processing

Unique ref.: amx-00101
Brand: AMX
Product family: Electronics
Product group: Cable Transmission and Reception Control Equipment
Date of publishing: 2012-05-01
Edition number: 1
Type: Object (single object)
Download (16)

OVERVIEW
The Precis DSP provides the ultimate solution for distributed audio by combining the functionality of a matrix switcher with the signal processing of an external equalization device. With robust features like a 10-band graphic equalizer, input gain, volume, tone, and balance control, the Precis DSP provides for exact customization of each output to support the attributes of the room or zone. The easy-to-use AutoPatch GraphicEQ setup software tool allows installers to manage all of the audio adjustments for the Precis DSP including adjusting the input gain to eliminate noticeable differences in volume as the user switches between various sources. Available in I/O sizes 8x8 or 18x18, the Precis DSP's standard RS-232 control port utilizes AutoPatch's BCS serial control protocol which allows it to be quickly and easily programmed when integrated into a control system.

COMMON APPLICATION
The Precis DSP is ideal for any residential or small commercial distributed audio installation.

FEATURES

  • 10-band graphic equalizer on each output
  • Digital balance, tone and volume control on each output
  • Digital input gain control to normalize audio input voltages
  • Gold-plated RCA connectors
  • Standard RS-232 control port
  • Supports AutoPatch's simple BCS serial control protocol
  • Optional TCP/IP control via external APWeb module
  • Ships with free APControl to provide easy single-user PC control of the matrix switcher
  • Ships with free AutoPatch GraphicEQ setup software
  • Rack mounting ears included
  • Backed by our AMX 3 year warranty

Keywords: Harman


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Communication
IFC classification: Electric Distribution
UNSPSC name: Switchgear systems
UNSPSC code: 39121105
Uniclass 1.4 Code: JV21
Uniclass 1.4 Description: High voltage switchgear
Uniclass 2.0 Code: PR-86-38
Uniclass 2.0 Description: High Voltage Switchgear
Uniclass 2015 Code: Pr_60_70_36
Uniclass 2015 Description: High voltage switchgear and transformers
NBS Reference Code: 86-38
NBS Reference Description: High Voltage Switchgear
CSI MasterFormat 2014 Code: 33 75 00
CSI MasterFormat 2014 Title: High-Voltage Switchgear and Protection Devices
OmniClass Number: 23-35 31 31
OmniClass Title: Switchgear
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Communication

Name Value
Frequency 50 Hz — 60 Hz
Maximum Power Draw 80 W
Operating Temperature 32 deg F to 95 deg F
Overall Dimensions 1-11/16" x 19" x 9-3/4"
Power 100 VAC to 240 VAC
Weight 7 lb

BIMobject®