Video Inputs: (4) Multi-Format DVI-I, (6) HDMI; supports HDMI/HDCP. See Data Sheet for details.
Video Outputs: (4) HDMI; supports HDMI/HDCP. (2) DXLink; mirrors associated HDMI outputs; supports digital video, audio, Ethernet and bi-directional control
Video Resolution Support: Supports resolutions up to 1920 x 1200 @ 60 Hz. See Operations Reference Guide for details for each signal type.
Audio Inputs: (4) female 1/8" stereo mini-phono jacks, (4) 3.5 mm 5-position captive-wire terminals, (2) 3.5 mm 3-pin captive-wire MIC connectors, (6) HDMI connections. See Data Sheet for details.
Audio Outputs - SP: (1) Amplified audio output; 4-position captive wire connector, (3) Line level audio outputs, (1) S/PDIF output, (4) HDMI outputs, (2) DXLink outputs. See Data Sheet for details.
Audio Outputs - T: (1) Amplified audio output; 2-position captive wire connectors, (3) Line level audio outputs, (1) S/PDIF output, (4) HDMI outputs, (2) DXLink outputs. See Data Sheet for details.
AxLink Port: (2) 4-position 3.5mm Screw Terminal, provides data and power to external AxLink control devices
RS-232/422/485 Ports: (2) 10-position 3.5mm Screw Terminal, NetLinx Ports 1 and 5, XON/XOFF (transmit on / transmit off), CTS/RTS (clear to send/ready to send), 300 - 115,200 baud
RS-232 Port: (6) 5-position 3.5mm Screw Terminal, NetLinx Ports 2-4 and 6-8, XON/XOFF (transmit on / transmit off), CTS/RTS (clear to send/ready to send), 300 - 115,200 baud
IR/Serial: (8) 2-position 3.5mm Screw Terminal, 8 IR Transmit / 1-way Serial ports, NetLinx Ports 11-18. See Data Sheet for details.
I/O Channels: (2) 6-position 3.5mm Screw Terminal, 8-channel binary I/O port , NetLinx Port 22, Channels 1-8. See Data Sheet for details.
Relays: (8) Two 8-position 3.5 mm Screw Terminal, (8) single-pole, single-throw relays, NetLinx Port 21, Channels 1-8. See Data Sheet for details.
Dimensions (HWD): 5 3/16" x 17" x 14" (13.2 cm x 43.2 cm x 35.6 cm)
FG Numbers:
FG1906-15 (2x25W, 8-Ohm)
FG1906-17 (75W, 70/100V)