Publish your products
230 Turnbuckle
Archived

230 Turnbuckle

Size Range: 3/8" through 2-1/2"

Material: Forged steel

Finish: Plain or Zinc Plated (Hot-Dip Galvanized optional)

Service: Provides adjustment up to 6" for 12" Fig. 230 and 3" for 6" Fig. 230.

Approvals: Complies with Federal Specification A-A-1192A (Type 13), WW-H-171-E (Type 13), ANSI/MSS SP-69 and MSS SP-58 (Type 13).

Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.

Technical specification
  • Unique ref.anvil-fig-230
  • Product familyPipework/Ductwork Mechanical Fasteners/Supports
  • Product groupRod Attachments
  • TypeObject (single object)
  • Date of publishing2016-05-31
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit