Publish your products
Aquakond AKY100 Outdoor Condensing Boiler
Apen Group
Archived

Aquakond AKY100 Outdoor Condensing Boiler

Aquakond AKY is a new innovative condesing bolier for outdoor or indoor installation with low-NOx burner, engineered to be connected with internal aerotherms. Aquakond AKY is the ideal solution for heating buildings where norms don’t allow indoor installation of direct-exchange heating systems and strict regulations on fire prevention apply to workshops, woodworking plants, printing sites, textile and paper manufacturing plants, public and commercial buildings.
Specification
  • It is available in the power of 34kW, 50 kW, 70kW and 100kW, with premix burner technology and efficiency up to 109%. Casing made of metallic ABS methacrylate. Seasonal Heating Efficiency 91,6% (“Ecodesign” Regulation 813/2013/CE). Energetic Efficiency  Class: A (“Ecolabel” Regulation 811/2013 CEE). Premixed modulating burner with low NOx emissions (class 6, compliant with EN15502-1 Regulation). Heat exchanger in stainless steel with low carbon content. IPX5D protection degree. Self-checking electronic device with microprocessor: it monitors all burner controls and commands. Multifunction LCD Display for boiler’s control and diagnostics.
Technical specification
  • Unique ref.AKY100
  • Product familyWater heaters
  • Product groupAKY Condensing Boilers
  • TypeObject (single object)
  • Date of publishing2019-01-30
  • Edition number1
  • Height (mm)974
  • Width (mm)579
  • Depth (mm)496
Related
  • Material mainStainless steel
  • Material secondaryCopper
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)90
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • UNSPSC nameBoilers
  • UNSPSC code401020
  • Uniclass 2015 CodePr_60_60_08_34
  • Uniclass 2015 DescriptionGas fired condensing boilers
  • CSI MasterFormat 2014 Code23 52 16
  • CSI MasterFormat 2014 TitleCondensing Boilers
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit