Publish your products
ARDEX AF 2525 - Heavy Duty Adhesive - Two Component

ARDEX AF 2525 - Heavy Duty Adhesive - Two Component

ARDEX AF 2525

Two Component Heavy Duty Adhesive

DESCRIPTION
ARDEX AF 2525 is a low odour, low emission, solvent free two component polyurethane floor covering adhesive. ARDEX AF 2525 offers, very high bond strength, excellent application properties and an extended open time. It is protected from biodegradation and has good resistance to plasticiser migration.

COVERAGE
Covers up to 20 m²

Specification
  • FEATURES
    • Moisture, weather and water resistant
    • Suitable for internal and external use
    • High temperature resistance, for use in areas of direct sunlight e.g. conservatories
    • Very high bond strength, for use in high load areas
    • Easy to mix and apply
    • Very low emissions
    • Solvent free

    PACK SIZE
    6 kg

Technical specification
  • Unique ref.ardex-af-2525
  • Product familyFlooring Adhesive
  • Product groupHeavy Duty Adhesive
  • TypeObject (single object)
  • Date of publishing2020-01-06
  • Edition number1
Related
  • Material mainPolyurethane
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Other
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Asia
India