Publish your products
ARDEX RG 12 1-6 - Heavy-duty, chemical-resistant epoxy grout
ARDEX

ARDEX RG 12 1-6 - Heavy-duty, chemical-resistant epoxy grout

Heavy-duty, chemical-resistant epoxy grout with a fine and smooth joint surface.

ARDEX RG 12 1 - 6 The perfect solution. Do you know that too? Despite intensive and regular cleaning in the bathroom and kitchen, the joints there look scruffy after only a short time. This is mostly due to the cleaners that are used. They usually contain citric or acetic acid. Although this makes them excellent lime solvers, they unfortunately not only remove limescale from the ceramics and fittings, but also attack the hardened cement from the joint. The acidity of the cleaner can lead to color fluctuations (laxity), lime efflorescence and ugly holes. ARDEX now has the perfect solution for you, because ARDEX RG 12 is the ideal product for these areas. Thanks to the new epoxy wiper, which is guaranteed to be resistant to household cleaners of all kinds, you will receive long-lasting, beautiful joints in your bathroom. Kitchen and other heavily used living areas. ARDEX RG 12 also convinces with good processing properties, is easy to insert and wash. ARDEX RG 12 1-6 meets the requirements of RG according to EN 13888 and is very low in emissions - EC 1 PLUS R - according to GEV EMICODE.

Product Highlights:

  • Heavy duty and chemical resistant
  • For joint widths of 1-6 mm
  • Long processing time of 45 minutes
  • Easy to insert and wash
  • Fine and very smooth joint surface 
Specification
  • Mixing ratio

    is specified by containers

    fresh weight

    approx. 1.70 kg / l
    Processing time at + 20 ° C

    approx. 45 min
    Working time

    approx. 30 min (measured on fresh mortar)

    packing

    Bucket of 4 kg 
    3.2 kg resin paste + insert can with 0.8 kg hardener
    Cans with 1 kg 
    0.8 kg resin paste + insert can with 0.2 kg hardener
    storage

    Can be stored in dry rooms for approx. 12 months in the original sealed container.
    Store bucket vertically, do not tilt! Stiffening the resin component during storage is of no importance to the quality of ARDEX RG 12 1-6.
    Accessibility at + 20 ° C

    after approx. 12 h
    flexural strength

    after 1 days approx. 30.00 N / mm²
    after 28 days approx. 33.00 N / mm²
    material requirements

    approx. 1.30 kg / m² powder with toothing 3 x 3 x 3 mm
    approx. 2.50 kg / m² powder with toothing 6 x 6 x 6 mm
    approx. 3.10 kg / m² powder with toothing 8 x 8 x 8 mm
    For gluing on smooth surfaces
    Correction time

    approx. 30 min
    Bond strength

    After 28 days of dry storage> 2.5 N / mm²
    material requirements

    For joint width 2.00 mm , joint depth 3.00 mm
    for tiles
    from 2 x 2 cm approx. 1.00 kg / m²
    For joint width 3.00 mm , joint depth 5.00 mm
    for tiles
    of 5 x 5 cm approx. 1.00 kg / m²
    For joint width 2.00 mm , joint depth 4.00 mm
    for tiles
    of 15 x 15 cm approx. 0.18 kg / m²
    For joint width 2.00 mm , joint depth 7.00 mm
    for tiles
    from 60 x 30 cm approx. 0.12 kg / m²
    The additional losses due to excess material on the tiles amount to between 0.10 and 0.20 kg / m² , depending on their surface condition and method of operation .
    Compressive strength

    after 1 days about 55.00 N / mm²
    after 28 days about 70.00 N / mm²
    colour

    White
    silver gray
    Gray
    basalt
    anthracite
    sandgrey
    dun
    bali brown
    bahamabeige

Technical specification
  • Unique ref.Ardex-rg-12-1-6
  • Product familyTile & Stone Installation System
  • Product groupEpoxy Grout
  • TypeObject (single object)
  • Date of publishing2019-10-07
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameStone or tile flooring
  • UNSPSC code30161706
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 90 00
  • CSI MasterFormat 2014 TitlePainting and Coating
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

Europe Asia
Austria
Türkiye
Czech Republic
France
Germany
Ireland
Italy
Poland
Russia
Sweden
Switzerland
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit