Publish your products
ARDEX A 125 - Fairing Coat and Fine Repair Mortar
ARDEX A 125 - Fairing Coat and Fine Repair Mortar
    ARDEX

    ARDEX A 125 - Fairing Coat and Fine Repair Mortar

    ARDEX A 125 is a Fairing Coat and Fine Repair Mortar for walls and ceilings. It dries to a hard wearing, water and weather resistant finish, with a smooth, dense surface suitable for painting.

    • Ideal skim coat for wall and ceiling rendering
    • Apply up to 5mm
    • Finishes to a smooth surface suitable for painting
    • Fast track – ready to receive decorative finishes the next day
    • Extended pot life of 4 hours
    • Provides a hard wearing surface
    • Water and weather resistant
    • Suitable for internal and external locations
    • Non-combustible – Class A1 in accordance with EN 13501-1

    Unit Size Available: 22kg

    Coverage: Approximately 5m²

    Specification
    • Bulk density of powder : Approx. 1.6kg/litre Weight of fresh mortar : Approx. 1.8kg/litre Initial Set (Vicat) : Approx. 4 hours Final Set (Vicat) : Approx. 12 hours COMPRESSIVE STRENGTH : After 28 days approximately 14.5 N/mm² TENSILE BENDING STRENGTH : After 28 days approximately 6 N/mm²
    Technical specification
    • Unique ref.Ardex-a-125
    • Product familyWall Render
    • Product groupWall Filler and Skimcoat
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainPolymer-modified cementitious
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryWalls - Finishes
    • IFC classificationWall
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodePr_35_31_64
    • Uniclass 2015 DescriptionPlasters and renders
    • CSI MasterFormat 2014 Code07 77 00
    • CSI MasterFormat 2014 TitleWall Specialties
    • OmniClass Number23-15 15 27
    • OmniClass TitleRenders
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    Europe
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit