Publish your products
ARDEX A 38™ Rapid Set Screed
ARDEX A 38™ Rapid Set Screed
ARDEX A 38™ Rapid Set Screed
ARDEX A 38™ Rapid Set Screed
ARDEX A 38™ Rapid Set Screed
ARDEX A 38™ Rapid Set Screed
ARDEX A 38™ Rapid Set Screed
ARDEX A 38™ Rapid Set Screed
    ARDEX

    ARDEX A 38™ Rapid Set Screed

    ARDEX A 38™ Rapid Set Screed is a precision-engineered, polymer-modified, cement screed that sets, hardens and dries rapidly. Use for interior or exterior applications including swimming pools and other wet areas. ARDEX A 38 can be walked on 3 hours after application and can receive tile or stone after just 4 hours, even when used as an unbonded or floating screed. After only 1 day, the compressive strength and tensile strength of ARDEX A 38 exceed those that regular cement screeds achieve after 28 days.

    Key Features
    Rapid hardening – walkable in 3 hours
    Suitable for bonded, unbonded or floating screeds
    Install tile and natural stone after only 4 hours
    Interior and exterior applications
    Ideal for swimming pools and other wet areas
    Install vinyl and wood floor coverings after just 48 hours
    Exceeds the 28-day strength properties of ordinary screeds after just 1 day
    Can be used with in-floor heating systems

    Standards
    SystemOne

    Specification
    • Installation
      Mixing Ratio: Approximately 250 lb. (113.4 kg) of screed sand and approximately 7.5 quarts (7.13 L) of water per 50 lb. (22.7 kg) bag

      Coverage:
      56 – 57 sq. ft. per bag at 3/4” (5 – 6 sq. m at 18 mm)
      *Coverage will vary depending on the texture of the surface being smoothed

      Performance
      Compressive Strength (ASTM C109/mod – Air cure only): 6,300 psi (441.0 kg/sq. cm) at 28 days
      Flexural Strength (ASTM C348): 775 psi (54.25 kg/sq. cm) at 28 days
      Walkable: 3 hours
      Install Tile / Waterproofing: 4 hours
      VOC: 0
      Packaging: 50 lb. (22.7 kg) bag
      Storage: Store in a cool, dry area. Do not leave bags exposed to sun. Protect unused material by removing air from bag and sealing tightly.
      Shelf Life: 1 year, if unopened
      Warranty: ARDEX L.P. Standard Limited Warranty applies

    Technical specification
    • Unique ref.ardex-a-38
    • Product familyTile & Stone Installation System
    • Product groupScreeds/Mudbeds
    • TypeObject (single object)
    • Date of publishing2019-06-21
    • Edition number1
    Related
    • Material mainCementitious
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • UNSPSC nameConcrete tiles or flagstones
    • UNSPSC code30131703
    • Uniclass 2015 CodePr_20_29_88
    • Uniclass 2015 DescriptionTile and fabric fasteners
    • CSI MasterFormat 2014 Code09 66 13
    • CSI MasterFormat 2014 TitlePortland Cement Terrazzo Flooring
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America Europe Oceania Asia
    Anguilla
    Austria
    Australia
    Singapore
    Antigua and Barbuda
    Czech Republic
    New Zealand
    Thailand
    Aruba
    Denmark
    Türkiye
    Barbados
    France
    Belize
    Germany
    Bermuda
    Ireland
    British Virgin Islands
    Italy
    Canada
    Poland
    Caribbean Netherlands
    Russia
    Cayman Islands
    Spain
    Collectivity of Saint Martin
    Switzerland
    Costa Rica
    United Kingdom
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit