Publish your products
ARDEX AF 2365 - Universal Flooring Adhesive
ARDEX AF 2365 - Universal Flooring Adhesive
    ARDEX

    ARDEX AF 2365 - Universal Flooring Adhesive

    ARDEX AF 2365 is a universal adhesive, ideal for installing all types of vinyl floorcoverings, textiles, linoleum and rubber up to 2.5mm thick.  It offers excellent application properties and is protected from biodegradation.

    • Suitable for installing all main floorcovering types:
      • Luxury Vinyl Tiles and Planks
      • Textiles
      • Rubber up to 2.5mm
      • Linoleum
      • Vinyl Sheet
      • Cushioned Vinyl
      • High temperature resistance, suitable
      • for use over underfloor heating systems
      • Solvent free

    Unit Size Available: 6kg, 14kg

    Coverage: Up to 67m2

    Specification
    • Airing Time
      The time the adhesive must be left open before applying the floorcovering. 

      Vinyl Sheet/CV 10-20 minutes 
      LVT 10-20 minutes 
      Rubber up to 2.5 mm thickness 5-10 minutes 
      Linoleum 5-10 minutes 
      Textile 0-10 minutes 

      Working Time
      The time in which the adhesive can receive floorcovering, after initial airing time*.

      Vinyl Sheet/CV up to 40 minutes 
      LVT up to 30 minutes 
      Rubber up to 2.5 mm thickness up to 15 minutes 
      Linoleum up to 10 minutes
      Textile up to 25 minutes

      Open Time
      The combination of airing and working time.

      Vinyl Sheet/CV up to 50 minutes
      LVT up to 40 minutes
      Rubber up to 2.5 mm thickness up to 20 minutes
      Linoleum up to 15 minutes
      Textile up to 25 minutes

      Times may vary depending on the absorbency of the subfloor and ambient conditions. Above times in accordance to 20°C & 65% RH.

    Technical specification
    • Unique ref.Ardex-af-2365
    • Product familyFlooring Adhesive
    • Product groupUniversal Adhesive
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainAcrylic
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Other
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe Oceania Asia
    Ireland
    New Zealand
    Singapore
    United Kingdom
    Thailand
    Türkiye
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit