Publish your products
ARDEX ERM - Exterior Ramp Mortar
ARDEX ERM - Exterior Ramp Mortar
    ARDEX

    ARDEX ERM - Exterior Ramp Mortar

    ARDEX ERM™ Exterior Ramp Mortar is a trowel-grade, polymer-modified Portland cement-based, structural repair mortar for deteriorated exterior and interior concrete above, on or below grade. It has a corrosion inhibitor built-in to protect reinforcing steel. Key Features Integral corrosion inhibitor Easy to apply Mixes with water only Installs from 1/4” – 2” (6 mm – 5.1 cm) neat and up to 8” (20.3 cm) when extended with aggregate Freeze-thaw resistant Suitable for normal service commercial, institutional and multi-unit residential applications Use for exterior and interior concrete repair
    Specification
    • Installation
      Mixing Ratio: 6 1/2 pints (3.08 L) of water per 55 lb. (25 kg) bag
      Coverage: 0.46 cu. ft. per 55 lb. bag (0.01 m3 per 25 kg bag); 22 sq. ft. per 55 lb. bag at 1/4”; (2.04 m2 per 25 kg bag at 6 mm)

      Performance
      Compressive Strength (ASTM C109): 7 days 7000 psi; 490 kg/sq. cm; 28 days 8200 psi; 574.0 kg/sq. cm
      Flexural Strength (ASTM C293): 7 days 1200 psi; 84 kg/sq. cm; 28 days 1500 psi; 105 kg/sq. cm
      Modulus of Elasticity ASTM C469): 28 days 3.67 x 106 psi; 2.6 x 105 kg/sq. cm
      Length Change (ASTM C157): 7 days 0.06%; 28 days 0.08%
      Rapid Chloride Permeability (ASTM C1202, 28 days): 820 coulombs
      Pot Life / Working Time: 25 – 45 minutes
      Time to Traffic: Light foot 2 – 4 hours; Normal foot 3 days; Full, including rolling loads 5 – 7 days
      Coat or Seal (Minimum): 3 – 7 days
      Color: Gray
      Packaging: 55 lb. (25 kg) bag
      Storage: Store in a cool dry area. Do not leave bags exposed to direct sunlight. Keep from freezing.
      Shelf Life: 1 year, if unopened.
      Warranty: ARDEX L.P. Standard Limited Warranty applies.

    Technical specification
    • Unique ref.ARDEX-ERM
    • Product familyConcrete Repair
    • Product groupExterior Ramp Mortar
    • TypeObject (single object)
    • Date of publishing2019-11-07
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Concrete
    • UNSPSC nameInterior finishing materials
    • UNSPSC code3016
    • CSI MasterFormat 2014 Code09 93 23.53
    • CSI MasterFormat 2014 TitleInterior Finishing
    • OmniClass Number23-15 00 00
    • OmniClass TitleInterior and Finish Products
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit