Publish your products
ARDEX FLEX FL Rapid Setting Flexible Tile Grout with Built-in Admix
ARDEX FLEX FL Rapid Setting Flexible Tile Grout with Built-in Admix
ARDEX FLEX FL Rapid Setting Flexible Tile Grout with Built-in Admix
    ARDEX

    ARDEX FLEX FL Rapid Setting Flexible Tile Grout with Built-in Admix

    ARDEX-FLEX FL is a rapid setting flexible tile grout that allows tiles to be trafficked after just 90 minutes. It’s formulated to blend to a uniform colour, ensuring a consistent, streak-free finish, and is suitable for commercial and domestic locations including swimming pools, showers and kitchens.
    Specification
    • Working time approx. 30 minutes Initial Set (Vicat) approx. 60 minutes Final Set (Vicat) approx. 75 minutes Powder Bulk Density approx. 1.3 kg/litre Fresh Mortar Density approx. 2.1 kg/litre BRINELL HARDNESS After 1 day approx. 35.0 N/mm2 After 3 days approx. 40.0 N/mm2 After 7 days approx. 50.0 N/mm2 Temperature resistance Up to approx. 60o C
    Technical specification
    • Unique ref.ARDEX-FLEX-FL
    • Product familyTile & Stone Installation System
    • Product groupGrout
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainCement
    • Material secondaryCementitious
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • UNSPSC nameStone or tile flooring
    • UNSPSC code30161706
    • Uniclass 2015 CodePr_20_31_02_89
    • Uniclass 2015 DescriptionTile adhesives
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America Europe
    Anguilla
    Austria
    Antigua and Barbuda
    Czech Republic
    Aruba
    Ireland
    Barbados
    United Kingdom
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit