Publish your products
ARDEX K 33™ Universal Putty
ARDEX

ARDEX K 33™ Universal Putty

Product description
With ARDURAPID effect
Very low emission
Cement-base
Production of evenly absorbent and level installation surfaces for the absorption of elastic and textile floor coverings, parquet and tile coverings
For layer thicknesses of 1.5 - 15 mm, stretched to 30 mm
Walkable after 2 -3 hours
Ready to be laid after 1 day at 10 mm layer thickness
self leveling
sandable
High filling power
Pumpable
crack-free
Provides ready-to-lay surfaces in one operation

Application
Production of evenly absorbent and level installation surfaces for the absorption of elastic and textile floor coverings, parquet and tile coverings. For layer thicknesses of 2 - 15 mm, stretched to 30 mm.

Specification
  • Mixing ratio : Approx. 5.75 l of water: 25 kg of powder accordingly 
    about 1 RT water: 3¾ RT powder

    Ready for laying (+ 20 ° C) : After approx. 1 day; 
    in layer thicknesses over 10 mm after approx. 3 days

    Compressive strength : After 1 day approx. 15.0 N / mm²
    After 7 days approx. 25.0 
    N / mm²  
    After 28 days approx. 33.0 N / mm²

    Floor heating suitability : yes 
    castor wheels : Yes 
    GISCODE : EC1R = very low emission 
    packing : bags of 25 kg net 
    Storage : Store in a dry and cool. 
    Approximately Stored for 12 months in the original sealed container. 
    Opened containers are to be sealed airtight.

    Bulk density : approx. 1.2 kg / l 
    fresh weight of the mortar : approx. 1.9 kg / l 
    Material requirements: Approx. 1.5 kg of powder per m² and mm 
    Processing time (+ 20 ° C) : Approx. 30 min. 
    Walkability (+ 20 ° C) : After approx. 2 - 3 hrs. 
    Flexural tensile strength : After 1 day approx. 4.0 N / mm²
    After 7 days approx. 6.0 N / mm²
    After 28 days approx. 9.0 N / mm²

Technical specification
  • Unique ref.ardex-k-33
  • Product familySubfloor Preparation
  • Product groupSelf-Leveling Underlayment
  • TypeObject (single object)
  • Date of publishing2019-10-07
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryFlooring - Underlay
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_31_06
  • Uniclass 2015 DescriptionBedding and underlay compounds
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitleUnderlayment
  • OmniClass Number23-15 17 11 13 11 13
  • OmniClass TitlePortland Cement Floor Underlayments
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

Europe
France
Germany
Poland
Switzerland