Publish your products
ARDEX WA™ High Performance, 100% Solids Epoxy Grout and Adhesive​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​
ARDEX WA™ High Performance, 100% Solids Epoxy Grout and Adhesive​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​
    ARDEX

    ARDEX WA™ High Performance, 100% Solids Epoxy Grout and Adhesive​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​

    A revolutionary solvent-free, two-component epoxy grout and adhesive with a unique creamy consistency. It is particularly suited for installations in swimming pools, hot tubs, showers, bathrooms, breweries, food processing facilities, industrial, restaurant kitchens, hospitals or any installation requiring high standards of hygiene and chemical resistance. So easy to apply and clean you won’t believe it’s an epoxy! 

    • Grout joints up to 1/2” (12 mm)
    • Cleans with only water
    • Use to set all types of tile
    • Waterproof and frost resistant
    • Submerged applications:  open in just 7 days
    • Working time, open time and pot life: 60 minutes
    • 100% solids, water soluble
    • 9 lb. (4.08 kg) pail
    Specification
    • Installation
      Mixing Ratio: Mix all of “B” into “A;” smaller batches can be measured carefully by using 3 parts by weight of “A” to 1 part by weight of “B.”

      Coverage (When used as a setting adhesive):

      1/4″ x 1/4″ Sq. Notch trowel
      For tiles larger than 4 sq. in. (25 cm2)
      19.5 sq. ft. / 9 lb. tub (1.8 m2 / 4.08 kg)

      3/16” x 5/32” V-Notch trowel
      For tiles 4 sq. in. (25 sq. cm) or less
      32 sq. ft. / 9 lb. tub (3 sq. m / 4.08 kg)

      Coverage (When used as a grout): See Technical Data for complete details

      Pot Life: Approx. 40 minutes
      Working Time: Approx. 1 hour
      Open Time: Approx. 1 hour

      Performance
      Time to Grout: 12 hours
      Open to Traffic: Light foot traffic: 12 hours
      Full traffic loads: 2 days
      Limited chemical resistance and submerged applications: 7 days; see Cure Time (After Grouting) section above for details
      VOC: 2.67 g/L per ASTM D2369
      Packaging: Approx. 9 lb. (4.08 kg) net weight per tub
      Storage: Store in a cool, dry area. Do not leave package exposed to sun. Keep from freezing.
      Shelf Life: 1 year, if unopened.
      Warranty: ARDEX L.P. Standard Limited Warranty applies

    Technical specification
    • Unique ref.ardex-wa
    • Product familyTile & Stone Installation System
    • Product groupGrout
    • TypeObject (single object)
    • Date of publishing2018-09-07
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • CSI MasterFormat 2014 Code03 60 00
    • CSI MasterFormat 2014 TitleGrouting
    • OmniClass Number23-13 15 15
    • OmniClass TitleGrouts

    Region availability

    North America Europe Oceania Asia
    Anguilla
    Austria
    Australia
    Singapore
    Antigua and Barbuda
    Czech Republic
    South Korea
    Aruba
    Denmark
    Thailand
    Barbados
    France
    Türkiye
    Belize
    Ireland
    Bermuda
    Italy
    British Virgin Islands
    Poland
    Canada
    Russia
    Caribbean Netherlands
    Sweden
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit