Publish your products
Hopper Head Diameter: 125/75 mm
Hopper Head Diameter: 125/75 mm
Hopper Head Diameter: 125/75 mm
Hopper Head Diameter: 125/75 mm
Hopper Head Diameter: 125/75 mm
Hopper Head Diameter: 125/75 mm
Hopper Head Diameter: 125/75 mm
Hopper Head Diameter: 125/75 mm
Hopper Head Diameter: 125/75 mm
Hopper Head Diameter: 125/75 mm
    Areco

    Hopper Head Diameter: 125/75 mm

    Hopper Head Diameter: 125/75 mm is a component for the corresponding Areco roofing, facade or rainwater drainage system. A Hopper Head is mounted under the gutter to transport water into the Downpipe. It is intended to be integrated with the matching Areco system, with final dimensions and installation details selected to suit the project.
    Specification
    • • Product: Hopper Head Diameter: 125/75 mm • Product category: Construction: Roof Accessories • Material: Galvanized steel • Application: roof rainwater collection, conveyance, connection or support, as appropriate to the named component • Nominal inlet/outlet diameter: 125/75 mm • Dimensions, coating/colour options, tolerances, structural performance and fixing details: refer to the current product datasheet and project requirements where not stated above
    Technical specification
    • Unique ref.ARS-HOPPERHEAD125-75
    • Product familyRoof Drainage
    • Product groupRoof
    • TypeObject (single object)
    • Date of publishing2023-09-18
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories

    Region availability

    Europe
    Sweden