Publish your products
Papillon
Papillon
Papillon
Papillon
Papillon
    Ares Line
    Archived

    Papillon

    Practical and elegant, Papillon easily opens and closes like the flutter of butterfly wings. When open, it is a very comfortable chair, with a variety of useful accessories, for meeting or conference rooms. When closed, it is easy to store and handle for its next use.

    From Papillon, the Papillon Comfort line is born with increased seat thickness and refined details.

    Specification
    • The seat is made in various sizes of steel tubular.
      The seat closure is guaranteed by a hook and hinge system both in steel and 2 mm thick. 
      The padding is in self-extinguishing polyurethane, cold foamed without CFC; average density 50 kg/m3.
      Armrests with arm support in polypropylene, upholstered or varnished solid beech
      The writing top is in black polypropylene; the anti-panic movement is in polished diecast aluminum. 
      The short alignment clip is in 5 mm steel wire. 
      The long alignment clip is in black painted steel plate, 1,5 mm thick. 
      The dual-wheel self-braking castors are in reinforced nylon for soft floor or with polyurethane tread for hard floor. The fixed glides are in reinforced nylon. The glides with suckers are in rubber with a galvanized steel pivot.

    Technical specification
    • Unique ref.Papillon_master
    • Product familyArmchairs
    • Product groupPapillon
    • TypeObject (single object)
    • Date of publishing2020-02-06
    • Edition number1
    • Height (mm)880
    • Width (mm)600
    • Depth (mm)565
    Related
    • Material mainSteel
    • Material secondaryPolyurethane
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFurniture - Armchairs
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit