Publish your products
Sphero MAXI BI Smart Hybrid Battery Urinal
Sphero MAXI BI Smart Hybrid Battery Urinal

    Sphero MAXI BI Smart Hybrid Battery Urinal

    Sphero MAXI Back Inlet Smart Sensor Hybrid Urinal on battery
    Specification
    • Sphero MAXI Back Inlet Smart Hybrid Battery Urinal Rimless urinal bowl, Anti-splash geometry of the inner bowl Easy maintenance bracket with hinged arm to swing out the ceramic for easy access to parts and waste (the ceramic is retained to the wall/kept off the floor) Branded spreader with check valve and flow regulator Easy maintenance top fixed waste and grate cap for reinforced anti-splash and blockage protection Urinal Installation Template for quick installation, and with rubber seal to protect the ceramic against the wall as a water seal Predictive maintenance: Visual alert with LED in spreader upon detection of blockage and slow flow, low battery or Hybrid cartridge end of life The sensor detects the urine concentration not human presence Hybrid flush mode : upon detection of urine a flush is triggered after 30 min Low Water Consumption : uses between first detection and flush will not trigger additional flushes A hygiene flush is activated every 24 hours
    Technical specification
    • Unique ref.S0829
    • Product familySphero
    • Product groupUrinal
    • TypeObject (single object)
    • Date of publishing2020-01-09
    • Edition number1
    • Height (mm)620
    • Width (mm)300
    • Depth (mm)300
    Related
    • Material mainCeramics
    • Weight Net (Kg)21.248
    Classification
    • BIMobject CategorySanitary - Urinals
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010235
    • ETIM NameUrinal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_93_82
    • Uniclass 2015 DescriptionWall-hung urinals
    • OmniClass Number23-31 21 00
    • OmniClass TitleUrinals

    Region availability

    Europe
    United Kingdom