Publish your products
Oleas M4 Single Flush Control panel
Oleas M4 Single Flush Control panel
Oleas M4 Single Flush Control panel
Oleas M4 Single Flush Control panel

    Oleas M4 Single Flush Control panel

    Oleas M4 mechanical single flush plate available in two different finishes, Chrome and Matt Chrome
    Specification
    • Oleas M4 mechanical single flush plate available in two different finishes, Chrome and Matt Chrome. Oleas is a range of contemporary designed flushplates to complement our Prosys WC frames and concealed cisterns
    Technical specification
    • Unique ref.S0766
    • Product familyOLEAS
    • Product groupFlush Plate
    • TypeObject (single object)
    • Date of publishing2021-03-12
    • Edition number1
    • Height (mm)57
    • Width (mm)265
    • Depth (mm)189
    Related
    • Material mainMetal
    • Weight Net (Kg)30
    Classification
    • BIMobject CategorySanitary - Other
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices
    • CSI MasterFormat 2014 Code46 46 16
    • CSI MasterFormat 2014 TitleFlushing Gates
    • OmniClass Number23-39 37 15 13
    • OmniClass TitleFlushing Gates

    Region availability

    Europe
    Ireland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit