Publish your products
Portman 21 Washbasin 40cm LH Taphole, No Overflow or Chainstay Hole

Portman 21 Washbasin 40cm LH Taphole, No Overflow or Chainstay Hole

Portman 21 washbasin 40 cm lh taphole, no overflow or chainstay hole
Specification
  • 40 cm lh taphole, no overflow or chainstay hole
Technical specification
  • Unique ref.S2159
  • Product familySanitary
  • Product groupWall hung hand rinse basins
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)175
  • Width (mm)400
  • Depth (mm)365
Related
  • Material mainVitreous china
  • Weight Net (Kg)9.7
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96_95
  • Uniclass 2015 DescriptionWall-hung hand rinse basins
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

Europe
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit