Publish your products
Contour 21 Splash seat ring only for 355mm bowls

Contour 21 Splash seat ring only for 355mm bowls

Contour 21 splash seat and cover for 355 mm bowls
Specification
  • Seat ring only for 355 mm bowls
Technical specification
  • Unique ref.S4545
  • Product familySanitary
  • Product groupWC seats and covers
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)58
  • Width (mm)375
  • Depth (mm)442
Related
  • Material mainPlastic
  • Weight Net (Kg)1.2
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_95
  • Uniclass 2015 DescriptionWC seats and covers
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 

Region availability

Europe
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit