Publish your products
Duo - Luxury Vinyl Tile

Duo - Luxury Vinyl Tile

Design for Happiness

Elevate the everyday with the perfect pairing of easy neutrals and a rainbow of color designed to bring joy and positivity into a space. Duo includes two coordinating visuals – Spettro and Mixer II – to provide a playful palette that makes it easy to incorporate branding, school colors, and wayfinding elements.

The Spettro design captures textural and visual softness in neutral colorways and is available in two sizes: 18 in. x 36 in. tiles and 6 in. x 36 in. planks. Mixer II is available in 6 in. x 36 in. planks and offers 16 saturated colorways with a soft background texture to create a tie-dye inspired look.

*Proudly Made in the USA*

Specification
  • Construction - Solid Vinyl Tile (Luxury Vinyl Tile / LVT) International Specifications - ASTM F 1700, Class III, Type B embossed surface Overall Thickness - 0.100 in. (2.5 mm) Wear Layer Thickness - 0.0020 in. (0.5 mm) Factory Finish - Diamond 10® Technology Installation - Adhesives: S-995, S-319 Roll Strong™, S-1000 Maintenance Options - No Polish - No Buff, Polish Optiona
Technical specification
  • Unique ref.duo-luxury-vinyl-tile
  • Product familyCommercial Flooring
  • Product groupLVT
  • TypeObject (single object)
  • Date of publishing2023-10-31
  • Edition number1
Related
  • Material mainVinyl
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Vinyl
  • Uniclass 2015 CodeSs_30_42_72
  • Uniclass 2015 DescriptionResilient and textile floor covering systems
  • CSI MasterFormat 2014 Code09 65 16.23
  • CSI MasterFormat 2014 TitleVinyl Sheet Flooring

Region availability

North America
Canada
United States