Publish your products
Digital Recirculation Valve, Brain, DRV80R

Digital Recirculation Valve, Brain, DRV80R

DRV80R is a fully digital recirculation valve (DRV) for "point of source" or mechanical room based installation. DRV80 is designed specifically to be the primary water temperature controller in a continuously pumped recirculating hot water system.

Operational Specifications

The enhanced accuracy possible with DRV80 digital technology, combined with its data input/output communication capability equals:
  • Accurate control of blended water drawn from the system at a point of use typically within +/-2°F at draw off points a minimum of 5m downstream of mixing valve during consistent system demand periods
  • Operational water pressure of 10 -150 psig
  • Minimum valve inlet to outlet temperature requirement (system recirculation temperature loss) of 2°F
  • Automatic shutoff of hot water flow upon cold water inlet supply failure
  • Automatic shutoff of hot water flow in the event of a power failure
  • Maintain a consistent system "idling" temperature and control "temperature creep" without the use of a manual throttling device or balance valve.
  • System shall not require a temperature activated pump shut-off device (aquastat).
  • Programmable set point range of 100-160°F (37-71°C) plus full hot/full cold
  • Ability to thermally disinfect at recommended temperatures
  • Programmable 1st level hi/lo temp alarm display
  • Programmable temperature error level for safety shutdown
Technical specification
  • Unique ref.21492
  • Product familyMixing Valves for Liquid Services
  • Product groupHot Water Products - Water Temperature Controls
  • TypeObject (single object)
  • Date of publishing2012-12-03
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit