Publish your products
Fig. 261 - Extension Pipe or Riser Clamp
Archived

Fig. 261 - Extension Pipe or Riser Clamp

4.4 out of 5 stars4.4(11 reviews)

Service: For support of stationary steel pipe risers, cast iron pipe or conduit. This product is not intended for use with hanger rods. For this application, refer to Fig. 40 Riser Clamp.

Approvals: Complies with Federal Specification A-A-1192A (Type 8), WW-H-171-E (Type 8), ANSI/MSS SP-69 and MSS SP-58 (Type 8). UL, ULC Listed (Sizes 1-1/2" - 8").

Installation: Clamp is fitted and bolted preferably below a coupling, hub or welded lugs on steel pipe. Bolt torques should be per industry standards. Clamp is designed for standard steel pipe O.D. and this must be considered in sizing the riser for other types of piping.

Ordering: Specify pipe size, figure number, name and finish.

Specification
  • Size Range: 3/4" through 24"

    Material: Carbon steel

    Finish: Plain, Hot-Dip Galvanized with Zinc Plated Bolts & Nuts, Epoxy Coated or Painted.

    Maximum Temperature: Plain 650° F, Galvanized and Epoxy 450° F

Technical specification
  • Unique ref.fig-261-extension-pipe-or-riser-clamp
  • Product familySupport Systems
  • Product groupPipe Hangers & Supports > Pipe Attachments > Riser Clamps
  • TypeObject (single object)
  • Date of publishing2022-07-09
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit