Publish your products
ASSA ABLOY DE6190MR Manual Vehicle Restraint System

ASSA ABLOY DE6190MR Manual Vehicle Restraint System

In a busy loading bay, the last thing you want is a vehicle moving when it’s not supposed to. Our restraint systems keep wheels locked tight with a robust blocking arm. And the two-way interlock with your dock doors means they won’t open until you’ve secured the bar in place, and you can’t release the bar until they’re properly closed again. The DE6190MR is easily operated by hand, though we also offer an automated model (the DE6290AR).

Specification
  • Technical Data

    • Power supply: 230V 1-phase
    • Power: 10 Amps
    • Control: 24V DC
    • Overall length, width and height: 2030 mm x 750 x 750 mm
    • Weight: 180 kg
    • Wheel blockage height: Approx. 400 - 450 mm
    • Restraint force: 145kN
Technical specification
  • Unique ref.assa-abloy-de6190mr
  • Product familyDocking
  • Product groupEquipment
  • TypeObject (single object)
  • Date of publishing2024-02-12
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Other
  • IFC classificationBuilding Element
  • Uniclass 2015 CodeSs_25_30_20_45
  • Uniclass 2015 DescriptionLoading bay doorset systems
  • CSI MasterFormat 2014 Code11 13 00
  • CSI MasterFormat 2014 TitleLoading Dock Equipment
  • OmniClass Number23-23 23 17 15
  • OmniClass TitlePortable Loading Dock Platforms

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Algeria
Albania
Bahrain
Angola
Andorra
Iran
Benin
Austria
Iraq
Botswana
Belarus
Israel
Burkina Faso
Belgium
Jordan
Burundi
Bosnia and Herzegovina
Kuwait
Cameroon
Bulgaria
Lebanon
Cape Verde
Croatia
Oman
Central African Republic
Cyprus
Palestine
Chad
Czech Republic
Qatar
Comoros
Denmark
Saudi Arabia
Côte d'Ivoire
Estonia
Syria
Democratic Republic of the Congo
Faroe Islands
Türkiye
Djibouti
Finland
United Arab Emirates
Egypt
France
Yemen
Equatorial Guinea
Germany
Eritrea
Gibraltar
Eswatini
Greece
Ethiopia
Guernsey
Gabon
Hungary
Ghana
Iceland
Guinea
Ireland
Guinea-Bissau
Isle of Man
Kenya
Italy
Lesotho
Jersey
Liberia
Latvia
Libya
Liechtenstein
Madagascar
Lithuania
Malawi
Luxembourg
Mali
Malta
Mauritania
Moldova
Mauritius
Monaco
Mayotte
Montenegro
Morocco
Netherlands
Mozambique
North Macedonia
Namibia
Norway
Niger
Poland
Nigeria
Portugal
Republic of the Congo
Romania
Reunion
Russia
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit