Publish your products
ASSA ABLOY DL6120T Teledock Leveller

ASSA ABLOY DL6120T Teledock Leveller

3.2 out of 5 stars3.2(5 reviews)

ASSA ABLOY DL6120T Teledock is a universal solution and the most flexible docking system.  It is suitable for every loading situation – regardless of its complexity. An optional Ergonomic lip offers completely bump free transition from the leveller platform to the vehicle/trailer bed. This makes the ASSA ABLOY DL6120T Teledock leveller ideal for operations with electrical pallet trucks without spring bumpers.

The ASSA ABLOY DL6120T Teledock system meets the standard demands of most loading operations and fully complies with rules and regulations of the European Standard EN 1398.

Specification
  • Features

    • Sizes - leveler height: 600, 700, 800, 900 mm
    • Sizes - nominal length*: 2000, 2500, 3000, 3500, 4000, 4500 mm
    • Sizes - nominal width: 1750, 2000, 2200, 2250 mm
    • Vertical working range 
      • Above dock: 0 - 660 mm
      • Below dock: 0-440 mm
    • Platform tear plate: 8 mm 8/10
    • Surface treatment
    • Standard: RAL 5010
    • Option: RAL 9005, RAL 3002, RAL 6005, hot dip galvanised
    • Control Unit: 
      • Leveler control
      • Door control
      • Shelter control
      • Fault & service indicator

    *Other sizes are available on request

    Performance

      • Load capacity: 60kN (6 tonnes)
      • Max. point load: 6,5 N / mm² (8 mm tear plate)
      • Motor hydraulic unit: 1,5 kW
      • Mains supply: 400V 3-phase, 230V 3-phase
      • Control unit protection class: IP54
      • Allowable oil types: 
        • ASSA ABLOY standard hydraulic oil (-20°C - +60°C)
        • ASSA ABLOY low temperature hydraulic oil (-30°C - +60°C)
        • ASSA ABLOY bio hydraulic oil (-20°C - + 60°C)
      • Magnetic valves: 24V/DC 18W S1
      • Surface treatment paint class 1: 80 μm C2 M acc. DIN EN ISO 12944-2
      • Surface treatment paint class 3: 160 μm C3 M acc. DIN EN ISO 12944-2
      • Surface treatment galvanised: Hot dip galvanised 80 µm Corrosive category C4 & C5-I M acc. DIN EN ISO 12944-2
    Technical specification
    • Unique ref.cra_6120_t
    • Product familyDocking
    • Product groupLevelers
    • TypeObject (single object)
    • Date of publishing2019-03-13
    • Edition number3
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryLoading Equipment - Dock levellers
    • IFC classificationRamp
    • Uniclass 2015 CodePr_65_80_23
    • Uniclass 2015 DescriptionDock levellers
    • CSI MasterFormat 2014 Code11 13 19.13
    • CSI MasterFormat 2014 TitleLoading Dock Levelers
    • OmniClass Number23-23 23 13
    • OmniClass TitleDock Levelers

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Algeria
    Albania
    Bahrain
    Angola
    Andorra
    Iran
    Benin
    Austria
    Iraq
    Botswana
    Belarus
    Israel
    Burkina Faso
    Belgium
    Jordan
    Burundi
    Bosnia and Herzegovina
    Kuwait
    Cameroon
    Bulgaria
    Lebanon
    Cape Verde
    Croatia
    Oman
    Central African Republic
    Cyprus
    Palestine
    Chad
    Czech Republic
    Qatar
    Comoros
    Denmark
    Saudi Arabia
    Côte d'Ivoire
    Estonia
    Syria
    Democratic Republic of the Congo
    Faroe Islands
    Türkiye
    Djibouti
    Finland
    United Arab Emirates
    Egypt
    France
    Yemen
    Equatorial Guinea
    Germany
    Eritrea
    Gibraltar
    Eswatini
    Greece
    Ethiopia
    Guernsey
    Gabon
    Hungary
    Ghana
    Iceland
    Guinea
    Ireland
    Guinea-Bissau
    Isle of Man
    Kenya
    Italy
    Lesotho
    Jersey
    Liberia
    Latvia
    Libya
    Liechtenstein
    Madagascar
    Lithuania
    Malawi
    Luxembourg
    Mali
    Malta
    Mauritania
    Moldova
    Mauritius
    Monaco
    Mayotte
    Montenegro
    Morocco
    Netherlands
    Mozambique
    North Macedonia
    Namibia
    Norway
    Niger
    Poland
    Nigeria
    Portugal
    Republic of the Congo
    Romania
    Reunion
    Russia
    Rwanda
    San Marino
    Saint Helena
    Serbia
    São Tomé and Príncipe
    Slovakia
    Senegal
    Slovenia
    Seychelles
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe