Publish your products
Swing Door Operator ASSA ABLOY SW200i | overhead concealed
Swing Door Operator ASSA ABLOY SW200i | overhead concealed
Swing Door Operator ASSA ABLOY SW200i | overhead concealed
Swing Door Operator ASSA ABLOY SW200i | overhead concealed
Swing Door Operator ASSA ABLOY SW200i | overhead concealed

    Swing Door Operator ASSA ABLOY SW200i | overhead concealed

    The ASSA ABLOY SW200i overhead concealed swing door operator provides an aesthetically pleasing solution that is attractive yet incomparably strong. The intelligent door operator features advanced technology that ensures a smooth, gentle operation across a wide range of conditions. Also available with an aluminum door package.

    Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

    Specification
    • ANSI compliance: field selectable full pedestrian usage (ANSI A156.10) and low energy (ANSI A156.19).
      Door weight: up to 700 lbs (315 kg) per operator.
      Manual push force: adjustable from 5 lbf – 15 lbf.
      Stack pressure compensation.
      Intelligent trajectory control.
      Extended Closing Torque (ECT).

    Technical specification
    • Unique ref.SW200i_OHC
    • Product familyAutomatic Swing Doors
    • Product groupby ASSA ABLOY
    • TypeObject (single object)
    • Date of publishing2017-08-29
    • Edition number1
    Related
    • Material mainAluminium
    Classification
    • BIMobject CategoryDoors - Openers
    • IFC classificationDoor
    • UNSPSC nameSwing door
    • UNSPSC code30171511
    • CSI MasterFormat 2014 Code08 71 13
    • CSI MasterFormat 2014 TitleAutomatic Door Operators

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit