Publish your products
700 Series Counter Shutters

700 Series Counter Shutters

ASTA AMERICA 700 SERIES ROLLING SHUTTER is designed for finished applications providing security and beauty blended with smooth, quiet, and effortless operation. The 700 Series is available in clear anodized aluminum, painted steel, or stainless steel. The 700 Series Rolling Shutter offers a compact design requiring minimal headroom and is the perfect choice for pharmacies, cafeterias, concession areas, ticket counters, nurse/hospital desks, and many more applications.

Specification
  • FIVE FINISH OPTIONS:

    • White Topcoat
    • Gray Topcoat
    • Tan Topcoat
    • Galvanized
    • Stainless Steel

    Powder Coat Finish is available in a variety of color options

    40-year film integrity and a 35-year no-chalk/no-fade limited paint warranty.

    STANDARD FEATURES:

    • Flat slats with 1-1/2” high profile
    • Steel end-locks
    • Enclosed hood
    • Slide bolt locks
    • Aluminum angle bottom bar with weather seal
    • 2-Year Limited Warranty
    • Manual push up to 10’- 4” wide
    • Crank Operation above 10’- 4”

    OPTIONS

    • Mounting: Face of wall, between jamb above lintel or between jamb under lintel.
    • Sizes: Up to 14’- 4” wide x 10’- 4” high.
    • Operation: Manual push up, crank with handle, or tubular motor.
    • Locking: Slide bolt locks, thumb turn lock, or cylinder locks.
    Technical specification
    • Unique ref.700-Series-Counter-Shutters
    • Product familyRolling Steel Doors
    • Product groupShutters
    • TypeObject (single object)
    • Date of publishing2022-10-24
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Shutters
    • IFC classificationDoor
    • UNSPSC nameRolling doors
    • UNSPSC code30171503
    • CSI MasterFormat 2014 Code08 33 00
    • CSI MasterFormat 2014 TitleCoiling Doors and Grilles
    • OmniClass Number23-17 11 13 25
    • OmniClass TitleOverhead Metal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    Canada
    Mexico
    United States