Publish your products
Horn Speakers
Horn Speakers
Horn Speakers
Horn Speakers
Horn Speakers
Horn Speakers
Horn Speakers
Horn Speakers
Horn Speakers
Horn Speakers
    AtlasIED

    Horn Speakers

    Speaker horns play a pivotal role in delivering high-output sound across diverse applications. They are indispensable components in the AtlasIED product lineup, designed to cater to the unique needs of various commercial environments. Their importance lies not only in their ability to project sound efficiently over long distances but also in their precision and clarity, ensuring that every nuance of the audio content is faithfully reproduced. Whether it's in large auditoriums, sports venues, parking lots, or busy public spaces, these solutions are engineered to provide optimal coverage and intelligibility.

    The following options are available for download:

    12" Multipurpose Low-Frequency Horn Speaker System.  FS12T-SUB

    12" 2-Way Multipurpose Nearfield Horn Speaker System 90° Conical.  FS12T-BT60

    12" 2-Way Multipurpose Horn Speaker System 90° x 90°.  FS12T-99

    12" 2-Way Multipurpose Horn Speaker System 90° x 40°.  FS12T-94

    12" 2-Way Multipurpose Horn Speaker System 60° x 60°.  FS12T-66

    75° Uniform Coverage Horn.  DR-54

    85° Uniform Coverage Horn.  DR-42

    95° Uniform Coverage Horn.  DR-32

    Wide Dispersion Reflex Sound Horn, Black.  CJ-46

    60° X 40° Constant Directivity Re-Entrant Paging Horn.  CD64

    40° X 20° Constant Directivity Re-Entrant Paging Horn.  CD42

    Bi-Axial Horn Speaker with Twin Reflex Air Column.  BIA-100

    Constant-Directivity 40w Paging Speaker w Rotating Bell.  APX40TN

    Horn Speaker with 30-Watt 25V/70V/100V Transformer - Beige.  AP-30TC

    Horn Speaker with 30-Watt 25V/70V/100V Transformer.  AP-30T

    Horn Speaker 30W 8Ω.  AP-30

    Horn Speaker with 15-Watt 25V/70V/100V Transformer - Beige.  AP-15TC

    Horn Speaker with 15-Watt 25V/70V/100V Transformer.  AP-15T

    Horn Speaker 15W 8Ω.  AP-15

    Specification
    • 12" Multipurpose Low-Frequency Horn Speaker System. FS12T-SUB

      12" 2-Way Multipurpose Nearfield Horn Speaker System 90° Conical. FS12T-BT60

      12" 2-Way Multipurpose Horn Speaker System 90° x 90°. FS12T-99

      12" 2-Way Multipurpose Horn Speaker System 90° x 40°. FS12T-94

      12" 2-Way Multipurpose Horn Speaker System 60° x 60°. FS12T-66

      75° Uniform Coverage Horn. DR-54

      85° Uniform Coverage Horn. DR-42

      95° Uniform Coverage Horn. DR-32

      Wide Dispersion Reflex Sound Horn, Black. CJ-46

      60° X 40° Constant Directivity Re-Entrant Paging Horn. CD64

      40° X 20° Constant Directivity Re-Entrant Paging Horn. CD42

      Bi-Axial Horn Speaker with Twin Reflex Air Column. BIA-100

      Constant-Directivity 40w Paging Speaker w Rotating Bell. APX40TN

      Horn Speaker with 30-Watt 25V/70V/100V Transformer - Beige. AP-30TC

      Horn Speaker with 30-Watt 25V/70V/100V Transformer. AP-30T

      Horn Speaker 30W 8Ω. AP-30

      Horn Speaker with 15-Watt 25V/70V/100V Transformer - Beige. AP-15TC

      Horn Speaker with 15-Watt 25V/70V/100V Transformer. AP-15T

      Horn Speaker 15W 8Ω. AP-15

    Technical specification
    • Unique ref.horn-speakers
    • Product familySpeaker
    • Product groupHorn Speaker
    • TypeObject (single object)
    • Date of publishing2025-07-01
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Audio

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States