Publish your products
SlimLane 950 Access Control SpeedGate Turnstile- USA/CAN
SlimLane 950 Access Control SpeedGate Turnstile- USA/CAN
SlimLane 950 Access Control SpeedGate Turnstile- USA/CAN
SlimLane 950 Access Control SpeedGate Turnstile- USA/CAN
SlimLane 950 Access Control SpeedGate Turnstile- USA/CAN

    SlimLane 950 Access Control SpeedGate Turnstile- USA/CAN

    The SlimLane 950 double swing door security entrance speed gate turnstile offers a high bidirectional throughput and uncompromising security.

    With its transparent, elegant design and minimal footprint, the SlimLane 950 access control speed gate turnstile is designed to integrate perfectly into any architectural style.

    Equipped with high processing capacity and an exclusive detection system, the SlimLane 950 access control speed gate turnstile guarantees accurate user tracking and prevents any unauthorized use.

    The SlimLane 950 speed gate is a modular product that can be installed as a single lane or a multi-lane array. It can be combined with the SlimLane 940 speed gate standard width lane model as well as single swing door units, such as SlimLane 944 speed gate turnstile.

    Specification
    • Passageways - 900mm

      Min opening/closing time - 0.9 sec

      Weight - 64kg/95kg

      Power supply Single phase 110-240 VAC (+/- 10%) -5A - 50/60 Hz + Ground. 

      Power consumption

      Standby:50 W

      During operation:170 W

      Maximum:300 W

      Motors (x2) 24 DC - Output power 93 W.

      Ambient operating temperature 0 to +50°C.

      Relative ambient humidity in operation 95%, without condensation

      MCBF 10,000,000 mean cycles between failures, in compliance with recommended maintenance.

      Sound level 55 dB

      Protection IP 40

      Complies with European standards.

    Technical specification
    • Unique ref.slimlane-950-usa-can-turnstile-speedgate
    • Product familySpeed Lanes Turnstiles
    • Product groupSlim
    • TypeObject (single object)
    • Date of publishing2019-07-09
    • Edition number1
    • Height (inches)39
    • Width (inches)36
    • Depth (inches)61
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)209
    Classification
    • BIMobject CategoryDoors - Security
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 DescriptionGates and turnstiles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States