Publish your products
Eclipse™ Sliding Glass Barn Doors
Eclipse™ Sliding Glass Barn Doors
Eclipse™ Sliding Glass Barn Doors
Eclipse™ Sliding Glass Barn Doors
Eclipse™ Sliding Glass Barn Doors
Eclipse™ Sliding Glass Barn Doors
Eclipse™ Sliding Glass Barn Doors
Eclipse™ Sliding Glass Barn Doors
Eclipse™ Sliding Glass Barn Doors
Eclipse™ Sliding Glass Barn Doors

    Eclipse™ Sliding Glass Barn Doors

    3.4 out of 5 stars3.4(7 reviews)

    The Barn Sliding Glass Door is our standard interior manual sliding glass door which can be integrated into the Solare™ Frameless, Elite™ Freestanding Partition System as well as a solid traditional wall to add a touch of modern style to any entryway.

    The door accommodates tempered, laminated and low iron glazing, and can be clear or patterned or have a custom graphic. The Barn Sliding Glass Door fits into a straight or curved configuration. A pair of sliding doors is also an option for wider entries. The minimal 5/8” gap between the door and fixed panel reduces the risk of trapping fingers. Locking hardware is available.

    The maximum height for the Barn Sliding Glass Door is 12’-0” and maximum panel width is 4’-0”. The components of the sliding door system are of stainless steel which fit over countersunk fasteners.

    Technical specification
    • Unique ref.avanti-eclipse
    • Product familySliding Doors
    • Product groupBarn Doors
    • TypeObject (single object)
    • Date of publishing2018-12-16
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminium
    • Designed inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • UNSPSC nameGlass doors
    • UNSPSC code30171501
    • Uniclass 2015 CodePr_30_59_24_80
    • Uniclass 2015 DescriptionSliding door and partition sets
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
    • OmniClass Number23-17 11 23 13
    • OmniClass TitleSliding All Glass Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit