Publish your products
Anodic | Bronze | AE20108000320
Anodic | Bronze | AE20108000320
    Archived

    Anodic | Bronze | AE20108000320

    The Alesta® AP Anodic Collection offers the appearance and colour shades of standard anodised finishes with all the benefits of a powder coating. A comprehensive range of 8 anodised colours is available, the most popular colours Natura, Champagne, Gold, Bronze, Brown and Black as well as the more trendy colours Saphire and Malachite. Targeted applications are doors and window frames, furniture and lighting, requiring a trendy look with very low gloss. The major advantage of The Anodic Collections is that a wide range of substrates can be treated including aluminium and steel profile extrusions, cladding or sheet panels; creating a uniform ”anodised” look, impossible to obtain via chemical anodisation.
    Specification
    • Qualicoat Class 1 and GSB Florida 1 (standard) Low gloss of 20GU +/-5 Excellent flow Smooth and subtle metallic effect Can be cured from 170 °C Choice of substrate in aluminium and steel Hides surface defects Uniform colour consistency, batch-to-batch Excellent durability and colour stability Easy application Excellent mechanical properties Environmentally friendly Available from stock
    Technical specification
    • Unique ref.anodic-bronze
    • Product familyArchitectural Powder Coating
    • Product groupArchitectural Polyester Powder Coatings
    • TypeBuilding Material
    • Date of publishing2024-06-20
    • Edition number1
    Related
    • Material mainPolyester resin
    • Manufactured inFrance
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationMaterial
    • Uniclass 2015 CodePr_35_31_68_66
    • Uniclass 2015 DescriptionPowder coatings
    • OmniClass Number23-15 21 00
    • OmniClass TitleSurface Applied Coatings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit