Publish your products
AXOR Starck Baton hand shower 2jet 1.75 GPM
AXOR Starck Baton hand shower 2jet 1.75 GPM
    AXOR

    AXOR Starck Baton hand shower 2jet 1.75 GPM

    AXOR Starck Baton hand shower 2jet 1.75 GPM
    Specification
    • Surfaces:

      - 04486250 Brushed Gold Optic

      - 04486340 Brushed Black Chrome

      - 04486000 Chrome

      - 04486670 Matt Black

      - 04486330 Polished Black Chrome

      - 04486820 Brushed Nickel

      - 04486990 Polished Gold Optic

      Specification:

      • shower head size: 68 x 24 mm

      • spray type: IntenseRain, Rain

      • maximum flow rate at 3 bar: 6,6 l/min

      • rinseable screen seal

      • connection thread G ½

      • suitable for continous flow water heaters

      • not recommended for rim-/ tile-mounted mixers

    Technical specification
    • Unique ref.04486USA
    • Product familyAXOR Starck
    • Product groupHand showers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (inches)7.5
    • Width (inches)1
    • Depth (inches)1
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)160
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit