Publish your products
AXOR Starck Nature shower column with overhead shower 240 1jet
AXOR

AXOR Starck Nature shower column with overhead shower 240 1jet

AXOR Starck Nature shower column with overhead shower 240 1jet
Specification
  • Surfaces:

    - 12670347 Brushed Black Chrome

    Specification:

    • consists of: shower column, overhead shower, baton hand shower, shower mixer, shower hose

    • shower head size: 240 mm

    • overhead shower AXOR Starck

    • spray type: PowderRain

    • spray type hand shower: Rain, Mono

    • outlets controlled via turning handle

    • suitable for continuous flow water heaters

    • installation: wall-mounted

    • non-return valve

    • 2 functions

Technical specification
  • Unique ref.12670CHN
  • Product familyAXOR Starck
  • Product groupShower columns
  • TypeObject (single object)
  • Date of publishing2022-09-28
  • Edition number1
  • Height (mm)2151
  • Width (mm)236
  • Depth (mm)600
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)17.1
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011613
  • ETIM NameShower column/panel
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia
China