Publish your products
AXOR ShowerSolutions Ceiling connector 100 mm square
AXOR ShowerSolutions Ceiling connector 100 mm square
    AXOR

    AXOR ShowerSolutions Ceiling connector 100 mm square

    AXOR ShowerSolutions Ceiling connector 100 mm square
    Specification
    • Surfaces: - 26437000 Chrome - 26437670 Matt Black - 26437340 Brushed Black Chrome - 26437330 Polished Black Chrome - 26437950 Brushed Brass - 26437250 Brushed Gold Optic - 26437300 Polished Red Gold - 26437310 Brushed Red Gold - 26437820 Brushed Nickel - 26437800 Stainless Steel Optic - 26437140 Brushed Bronze - 26437990 Polished Gold Optic Specification: • length: 100 mm • installation type: exposed installation • material: brass • connection type: G ½
    Technical specification
    • Unique ref.26437XXX
    • Product familyAXOR ShowerSolutions
    • Product groupShower arms
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)100
    • Width (mm)92
    • Depth (mm)92
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010905
    • ETIM NameShower connecting piece
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City