Publish your products
28626XXX AXOR  Shower hose 1.60 m
28626XXX AXOR  Shower hose 1.60 m
    AXOR

    28626XXX AXOR Shower hose 1.60 m

    AXOR Shower hose 1.60 m
    Specification
    • Surfaces: - 28626670 Matt Black - 28626000 Chrome - 28626020 Polished Chrome - 28626130 Polished Bronze - 28626140 Brushed Bronze - 28626250 Brushed Gold Optic - 28626260 Brushed Chrome - 28626300 Polished Red Gold - 28626310 Brushed Red Gold - 28626330 Polished Black Chrome - 28626340 Brushed Black Chrome - 28626800 Stainless Steel Optic - 28626820 Brushed Nickel - 28626830 Polished Nickel - 28626930 Polished Brass - 28626950 Brushed Brass - 28626990 Polished Gold Optic Specification: • high-quality shower hose with metal effect • with plastic coating, easy to clean • shower hose length: 1.60 m • pivot connector prevent hose from tangling • kink-protected • nuts shower hose: conical nut on both ends • connection thread: G ½
    Technical specification
    • Unique ref.28626XXX
    • Product familyAXOR
    • Product groupShower hoses
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Depth (mm)1600
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)295
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011535
    • ETIM NameShower hose
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City