Publish your products
AXOR ShowerSolutions Porter unit square
AXOR ShowerSolutions Porter unit square
    AXOR

    AXOR ShowerSolutions Porter unit square

    AXOR ShowerSolutions Porter unit square
    Specification
    • Surfaces: - 36734677 Matt Black - 36734007 Chrome - 36734347 Brushed Black Chrome - 36734997 Polished Gold Optic Specification: • integrated support function • metal housing with internal water supply made of plastic • non-return valve: non-return valve • connection type: G ½ • for shower hoses with conical nut on both sides
    Technical specification
    • Unique ref.36734CHN
    • Product familyAXOR ShowerSolutions
    • Product groupWall outlet
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)90
    • Width (mm)78
    • Depth (mm)90
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)525
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010905
    • ETIM NameShower connecting piece
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China