Publish your products
39747USA  AXOR ShowerSphere Overhead shower 370/220 2jet 1.75 GPM with adjustable shower arm
39747USA  AXOR ShowerSphere Overhead shower 370/220 2jet 1.75 GPM with adjustable shower arm
    AXOR

    39747USA AXOR ShowerSphere Overhead shower 370/220 2jet 1.75 GPM with adjustable shower arm

    AXOR ShowerSphere Overhead shower 370/220 2jet 1.75 GPM with adjustable shower arm

    Specification
    • Surfaces:

      - 39747001 Chrome

      - 39747141 Brushed Bronze

      - 39747251 Brushed Gold Optic

      - 39747301 Polished Red Gold

      - 39747311 Brushed Red Gold

      - 39747331 Polished Black Chrome

      - 39747341 Brushed Black Chrome

      - 39747801 Stainless Steel Optic

      - 39747821 Brushed Nickel

      - 39747831 Polished Nickel

      - 39747951 Brushed Brass

      - 39747991 Polished Gold Optic

      Specification:

      • consists of: overhead shower, shower arm

      • shower head size: 370 x 220 mm

      • spray type: PowderRain, Rain

      • FlexPower: nozzles automatically adjust to water pressure by opening and closing

      • QuickClean+: avoid limescale deposits thanks to the elasticity of the nozzles

      • maximum flow rate at 3 bar: 6,6 l/min

      • overhead shower inclinable by 0-35°

      • material spray disc: metal

      • overhead shower removable for cleaning

      • Adjustable Shower Arm: for easy adjustment of shower head on body height, mechanical interlock in every position, steppless adjustment

      • shower arm length: 105 mm

      • metal shower arm

      • installation: wall

      • mounting type: concealed

      • connection type: basic set

      • suitable for continous flow water heaters

    Technical specification
    • Unique ref.39747USA
    • Product familyOverhead showers
    • Product groupAXOR ShowerSphere
    • TypeObject (single object)
    • Date of publishing2025-03-19
    • Edition number1
    • Height (mm)253
    • Width (mm)370
    • Depth (mm)310
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.96
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    United States