Publish your products
39770USA AXOR ShowerSphere Overhead shower 250/160 1jet 1.5 GPM with shower arm
39770USA AXOR ShowerSphere Overhead shower 250/160 1jet 1.5 GPM with shower arm
    AXOR

    39770USA AXOR ShowerSphere Overhead shower 250/160 1jet 1.5 GPM with shower arm

    AXOR ShowerSphere Overhead shower 250/160 1jet 1.5 GPM with shower arm

    Specification
    • Surfaces:

      - 39770001 Chrome
      - 39770141 Brushed Bronze
      - 39770251 Brushed Gold Optic
      - 39770301 Polished Red Gold
      - 39770311 Brushed Red Gold
      - 39770331 Polished Black Chrome
      - 39770341 Brushed Black Chrome
      - 39770801 Stainless Steel Optic
      - 39770821 Brushed Nickel
      - 39770831 Polished Nickel
      - 39770951 Brushed Brass
      - 39770991 Polished Gold Optic


      Specification:

      • consists of: overhead shower, shower arm
      • shower head size: 250 x 160 mm
      • spray type: Rain
      • FlexPower: nozzles automatically adjust to water pressure by opening and closing
      • QuickClean+: avoid limescale deposits thanks to the elasticity of the nozzles
      • maximum flow rate at 3 bar: 5,7 l/min
      • material spray disc: metal
      • overhead shower removable for cleaning
      • shower arm length: 360 mm
      • metal shower arm
      • installation: wall
      • connection thread: NPT ½
      • suitable for continous flow water heaters
    Technical specification
    • Unique ref.39770USA
    • Product familyOverhead showers
    • Product groupAXOR ShowerSphere
    • TypeObject (single object)
    • Date of publishing2025-03-19
    • Edition number1
    • Height (inches)84
    • Width (inches)250
    • Depth (inches)445
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)3.05
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit